S25CY9-PC2016

0.3123" Bore, 0.5" O.D.,0.25" Wide, 303 Stainless Steel, Collar Style
Qty Range Price/Unit Ships Within
1 - 9 $8.69 8 wks
10 - 49 $7.49 8 wks
50 - 99 $6.44 8 wks
100 - 249 $5.91 8 wks
250+ Request for Quote
$8.69

Availability: 25 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.3123 Inch
Bore Tolerance (+) 0.0005
Collar Style Integral Collar & Shim
Material Stainless Steel
Outside Diameter 0.5 Inch
Overall Width 0.25 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team