S25CY9-PC1212
0.1873" Bore, 0.375" O.D.,0.22" Wide, 303 Stainless Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.00 | 12 wks |
10 - 49 | $6.1 | 12 wks |
50 - 99 | $5.27 | 12 wks |
100 - 249 | $4.85 | 12 wks |
250+ | Request for Quote |
$7.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Bore Tolerance (+) | 0.0005 |
Collar Style | Integral Collar & Shim |
Material | Stainless Steel |
Outside Diameter | 0.375 Inch |
Overall Width | 0.22 Inch |