S25CY9-PC0810
0.1248" Bore, 0.3125" O.D.,0.18" Wide, 303 Stainless Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.53 | 12 wks |
10 - 49 | $6.45 | 12 wks |
50 - 99 | $5.5 | 12 wks |
100 - 249 | $5.04 | 12 wks |
250+ | Request for Quote |
$7.53
Availability: 80 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1248 Inch |
---|---|
Bore Tolerance (+) | 0.0005 |
Collar Style | Integral Collar & Shim |
Material | Stainless Steel |
Outside Diameter | 0.3125 Inch |
Overall Width | 0.18 Inch |