S21HSCM254348

Locking Hub Bushing, 25mm Bore, 42.9mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 9 $64.76 8 wks
10 - 49 $51.45 8 wks
50 - 99 $42.57 8 wks
100 - 249 $38.48 8 wks
250+ Request for Quote
$64.76

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Locking Screws 8
Bore Size (d) 25 mm
D 47.6 mm
L 25 mm
L1 19.2 mm
L2 15 mm
Locking Screw Size M5
Max.torque (N.m) 390 N.m
Mounting Dia. (D₁) 42.9 mm
Screw Tightening Torque (N•m) 10 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team