S21HSCM204045

Locking Hub Bushing, 20mm Bore, 39.7mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 9 $63.82 12 wks
10 - 49 $48.54 12 wks
50 - 99 $38.46 12 wks
100 - 249 $33.96 12 wks
250+ Request for Quote
$63.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Locking Screws 6
Bore Size (d) 20 mm
D 44.5 mm
L 25 mm
L1 19.2 mm
L2 15 mm
Locking Screw Size M5
Max.torque (N.m) 234 N.m
Mounting Dia. (D₁) 39.7 mm
Screw Tightening Torque (N•m) 10 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team