S21HSCM163033
Locking Hub Bushing, 16mm Bore, 30.2mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $67.61 | 12 wks |
10 - 49 | $51.07 | 12 wks |
50 - 99 | $40.17 | 12 wks |
100 - 249 | $35.35 | 12 wks |
250+ | Request for Quote |
$67.61
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Locking Screws | 6 |
---|---|
Bore Size (d) | 16 mm |
D | 33.3 mm |
L | 20.5 mm |
L1 | 15.1 mm |
L2 | 12 mm |
Locking Screw Size | M4 |
Max.torque (N.m) | 117 N.m |
Mounting Dia. (D₁) | 30.2 mm |
Screw Tightening Torque (N•m) | 5 N.m |