S21HSCM102427
Locking Hub Bushing, 10mm Bore, 23.8mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $56.38 | 12 wks |
10 - 49 | $43.48 | 12 wks |
50 - 99 | $34.94 | 12 wks |
100 - 249 | $31.13 | 12 wks |
250+ | Request for Quote |
$56.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
# Of Locking Screws | 3 |
---|---|
Bore Size (d) | 10 mm |
D | 27 mm |
L | 16.5 mm |
L1 | 13.1 mm |
L2 | 10 mm |
Locking Screw Size | M4 |
Max.torque (N.m) | 36 N.m |
Mounting Dia. (D₁) | 23.8 mm |
Screw Tightening Torque (N•m) | 5 N.m |