S21HSCM082225

Locking Hub Bushing, 8mm Bore, 22.2mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 9 $54.43 8 wks
10 - 49 $41.75 8 wks
50 - 99 $33.37 8 wks
100 - 249 $29.64 8 wks
250+ Request for Quote
$54.43

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Of Locking Screws 3
Bore Size (d) 8 mm
D 25.4 mm
L 16.5 mm
L1 13.1 mm
L2 10 mm
Locking Screw Size M4
Max.torque (N.m) 29 N.m
Mounting Dia. (D₁) 22.2 mm
Screw Tightening Torque (N•m) 5 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team