S21HSC-A00188984

Locking Bushing, max. Torque: 3449in.lb, Tightening Torque of 87 in.lb.
Qty Range Price/Unit Ships Within
1 - 9 $64.76 8 wks
10 - 49 $51.45 8 wks
50 - 99 $42.57 8 wks
100 - 249 $38.48 8 wks
250+ Request for Quote
$64.76

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 1 Inch
L1 0.754 Inch
L2 0.591 Inch
Length Of Body (L) 0.984 Inch
Locking Screw 8 (M5)
Material Carbon Steel
Max. Torque (lb-in) 3449 lb-in
Mounting Dia. 1.6875 Inch
Outside Dia. (D) 1.875 Inch
Screw Tighten Torque (lb.in.) 87 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team