S21HSC-875175984
Locking Bushing, max. Torque: 2664in.lb, Tightening Torque of 87 in.lb.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $63.82 | 12 wks |
10 - 49 | $48.54 | 12 wks |
50 - 99 | $38.46 | 12 wks |
100 - 249 | $33.96 | 12 wks |
250+ | Request for Quote |
$63.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.875 Inch |
---|---|
L1 | 0.754 Inch |
L2 | 0.591 Inch |
Length Of Body (L) | 0.984 Inch |
Locking Screw | 6 (M5) |
Material | Carbon Steel |
Max. Torque (lb-in) | 2664 lb-in |
Mounting Dia. | 1.5625 Inch |
Outside Dia. (D) | 1.75 Inch |
Screw Tighten Torque (lb.in.) | 87 lb-in |