S21HSC-750144807

Locking Bushing, max. Torque: 1179in.lb, Tightening Torque of 42.5 in.lb.
Qty Range Price/Unit Ships Within
1 - 9 $62.89 5 wks
10 - 49 $47.51 5 wks
50 - 99 $37.37 5 wks
100 - 249 $32.88 5 wks
250+ Request for Quote
$62.89

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.75 Inch
L1 0.594 Inch
L2 0.472 Inch
Length Of Body (L) 0.807 Inch
Locking Screw 6 (M4)
Material Carbon Steel
Max. Torque (lb-in) 1179 lb-in
Mounting Dia. 1.3125 Inch
Outside Dia. (D) 1.438 Inch
Screw Tighten Torque (lb.in.) 42.5 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team