S21HSC-375106650

Locking Bushing, max. Torque: 295in.lb, Tightening Torque of 42.5 in.lb.
Qty Range Price/Unit Ships Within
1 - 9 $56.38 12 wks
10 - 49 $43.48 12 wks
50 - 99 $34.94 12 wks
100 - 249 $31.13 12 wks
250+ Request for Quote
$56.38

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.375 Inch
L1 0.516 Inch
L2 0.394 Inch
Length Of Body (L) 0.65 Inch
Locking Screw 3 (M4)
Material Carbon Steel
Max. Torque (lb-in) 295 lb-in
Mounting Dia. 0.9375 Inch
Outside Dia. (D) 1.063 Inch
Screw Tighten Torque (lb.in.) 42.5 lb-in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team