S21AMYM204434
20mm Bore, Three Piece Friction Grip Locking Hub Bushing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $95.68 | 12 wks |
10 - 24 | $91.33 | 12 wks |
25 - 49 | $78.11 | 12 wks |
50 - 99 | $73.04 | 12 wks |
100+ | Request for Quote |
$95.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Allowable Axial Force (N) | 12700 |
---|---|
Mating Bore (D₂) | 28mm (+.021/-.000) |
Mating Shaft Dia. | 20mm (+.000/-.033) |
MAX. TORQUE (N.M) | 130 |
Nominal Bore Size (d) | 20 |
Tighten Screws | 2-M5 |
Tightening Torque (N•m) | 8 |