S21AMYM184234

18mm Bore, Three Piece Friction Grip Locking Hub Bushing
Qty Range Price/Unit Ships Within
1 - 9 $92.55 6 wks
10 - 24 $88.29 6 wks
25 - 49 $75.48 6 wks
50 - 99 $70.57 6 wks
100+ Request for Quote
$92.55

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Allowable Axial Force (N) 12700
Mating Bore (D₂) 26mm (+.021/-.000)
Mating Shaft Dia. 18mm (+.000/-.027)
MAX. TORQUE (N.M) 110
Nominal Bore Size (d) 18
Tighten Screws 2-M5
Tightening Torque (N•m) 8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team