S21AMYM153934

15mm Bore, Three Piece Friction Grip Locking Hub Bushing
Qty Range Price/Unit Ships Within
1 - 9 $87.89 6 wks
10 - 24 $83.74 6 wks
25 - 49 $71.51 6 wks
50 - 99 $66.84 6 wks
100+ Request for Quote
$87.89

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Allowable Axial Force (N) 12700
Mating Bore (D₂) 23mm (+.021/-.000)
Mating Shaft Dia. 15mm (+.000/-.027)
MAX. TORQUE (N.M) 95
Nominal Bore Size (d) 15
Tighten Screws 2-M5
Tightening Torque (N•m) 8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team