S21AMYM143528

14mm Bore, Three Piece Friction Grip Locking Hub Bushing
Qty Range Price/Unit Ships Within
1 - 9 $81.84 6 wks
10 - 24 $77.76 6 wks
25 - 49 $66.3 6 wks
50 - 99 $61.91 6 wks
100+ Request for Quote
$81.84

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Allowable Axial Force (N) 7798
Mating Bore (D₂) 22mm (+.021/-.000)
Mating Shaft Dia. 14mm (+.000/-.027)
MAX. TORQUE (N.M) 55
Nominal Bore Size (d) 14
Tighten Screws 2-M4
Tightening Torque (N•m) 4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team