S21AMYM103128

10mm Bore, Three Piece Friction Grip Locking Hub Bushing
Qty Range Price/Unit Ships Within
1 - 9 $80.32 6 wks
10 - 24 $76.25 6 wks
25 - 49 $64.99 6 wks
50 - 99 $60.68 6 wks
100+ Request for Quote
$80.32

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Allowable Axial Force (N) 5898
Mating Bore (D₂) 18mm (+.018/-.000)
Mating Shaft Dia. 10mm (+.000/-.022)
MAX. TORQUE (N.M) 29
Nominal Bore Size (d) 10
Tighten Screws 3-M4
Tightening Torque (N•m) 4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team