S21AMYM092828
9mm Bore, Three Piece Friction Grip Locking Hub Bushing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $86.34 | 12 wks |
| 10 - 24 | $81.97 | 12 wks |
| 25 - 49 | $69.86 | 12 wks |
| 50 - 99 | $65.23 | 12 wks |
| 100+ | Request for Quote |
$86.34
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Allowable Axial Force (N) | 5898 |
|---|---|
| Mating Bore (D₂) | 15mm (+.018/-.000) |
| Mating Shaft Dia. | 9mm (+.000/-.022) |
| MAX. TORQUE (N.M) | 26 |
| Nominal Bore Size (d) | 9 |
| Tighten Screws | 3-M4 |
| Tightening Torque (N•m) | 4 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities