S21AMYM082828
8mm Bore, Three Piece Friction Grip Locking Hub Bushing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $74.14 | 6 wks |
10 - 24 | $70.2 | 6 wks |
25 - 49 | $59.73 | 6 wks |
50 - 99 | $55.73 | 6 wks |
100+ | Request for Quote |
$74.14
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Allowable Axial Force (N) | 5898 |
---|---|
Mating Bore (D₂) | 15mm (+.018/-.000) |
Mating Shaft Dia. | 8mm (+.000/-.022) |
MAX. TORQUE (N.M) | 23 |
Nominal Bore Size (d) | 8 |
Tighten Screws | 3-M4 |
Tightening Torque (N•m) | 4 |