S21AMYM062524
6mm Bore, Three Piece Friction Grip Locking Hub Bushing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $79.70 | 12 wks |
10 - 24 | $75.47 | 12 wks |
25 - 49 | $64.21 | 12 wks |
50 - 99 | $59.91 | 12 wks |
100+ | Request for Quote |
$79.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Allowable Axial Force (N) | 1948 |
---|---|
Mating Bore (D₂) | 12mm (+.018/-.000) |
Mating Shaft Dia. | 6mm (+.000/-.018) |
MAX. TORQUE (N.M) | 6 |
Nominal Bore Size (d) | 6 |
Tighten Screws | 2-M4 |
Tightening Torque (N•m) | 2 |