S200MYM032050

Stainless Steel / Precision Gear and dial hub, 5mm Bore, 13mm hub Dia.
Qty Range Price/Unit Ships Within
1 - 9 $14.28 4 wks
10 - 49 $13.55 4 wks
50 - 99 $11.93 4 wks
100 - 249 $10.97 4 wks
250+ Request for Quote
$14.28

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 5
Clamp Mounting Dia. N/A
Face Width 3.2
Hub Dia. 13
Hub Projection 6
Hub Style Pin Hub/With S.S.
Material / Quality Class ST. Steel / Precision
Mounting Dia. 10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team