S200MYM016060
Stainless Steel / Precision Gear and dial hub, 6mm Bore, 13mm hub Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.50 | 4 wks |
10 - 49 | $14 | 4 wks |
50 - 99 | $12.34 | 4 wks |
100 - 249 | $11.34 | 4 wks |
250+ | Request for Quote |
$14.50
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 6 |
---|---|
Clamp Mounting Dia. | N/A |
Face Width | 1.6 |
Hub Dia. | 13 |
Hub Projection | 6 |
Hub Style | Pin Hub/With S.S. |
Material / Quality Class | ST. Steel / Precision |
Mounting Dia. | 10 |