S2006Y-125156

Stainless Steel / Precision Gear & Dial Hub, 0.1562" Bore, 0.4375" Hub Dia.
Qty Range Price/Unit Ships Within
1 - 24 $8.47 8 wks
25 - 49 $8.28 8 wks
50 - 99 $7.29 8 wks
100+ $6.66 8 wks
$8.47

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.1562
Face Width (A) 0.125
Hub Dia. (O.D.) 0.4375
Hub Projection (l) 0.22
Material 303 Stainless Steel
Mounting Dia. 0.375
Quality Precision
Set Screw Size #2-56

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team