S2006Y-062250
Stainless Steel / Precision Gear & Dial Hub, 0.2498" Bore, 0.5" Hub Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.23 | 8 wks |
25 - 49 | $9.2 | 8 wks |
50 - 99 | $8.09 | 8 wks |
100+ | $7.4 | 8 wks |
$9.23
Availability: 125 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.2498 |
---|---|
Face Width (A) | 0.062 |
Hub Dia. (O.D.) | 0.5 |
Hub Projection (l) | 0.25 |
Mounting Dia. | 0.375 |
Quality | Precision |
Set Screw Size | #6-32 |
Substitute Part | S2066Y-E62-05 |