S2006Y-062187
Stainless Steel / Precision Gear & Dial Hub, 0.1873" Bore, 0.4375" Hub Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.47 | 3 wks |
25 - 49 | $8.28 | 3 wks |
50 - 99 | $7.29 | 3 wks |
100+ | $6.66 | 3 wks |
$8.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.1873 |
---|---|
Face Width (A) | 0.062 |
Hub Dia. (O.D.) | 0.4375 |
Hub Projection (l) | 0.22 |
Mounting Dia. | 0.375 |
Quality | Precision |
Set Screw Size | #4-40 |