S1VZ10M030T0505
Module 1, 30 Teeth, 20° Pressure Angle, Acetal Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $37.39 | 4 wks |
25 - 99 | $30.39 | 4 wks |
100 - 249 | $25.57 | 4 wks |
250 - 499 | $22.2 | 6 wks |
500+ | Request for Quote |
$37.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 5 mm |
Hub Dia. | 14 mm |
Hub Style | Fairloc Hub |
Material | Acetal / No Insert |
Module (Pitch) | 1 |
No. Of Teeth | 30 |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 7 (AGMA 10) |