S1VZ10M025T0508
Module 1, 25 Teeth, 20° Pressure Angle, Acetal Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $36.09 | 4 wks |
25 - 99 | $29.2 | 4 wks |
100 - 249 | $24.54 | 4 wks |
250 - 499 | $21.28 | 6 wks |
500+ | Request for Quote |
$36.09
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 5 mm |
Hub Dia. | 17 mm |
Hub Style | Fairloc Hub |
Material | Acetal / No Insert |
Module (Pitch) | 1 |
No. Of Teeth | 25 |
Pitch Dia. | 25 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 7 (AGMA 10) |