S1VZ08M056T0505
Module 0.8, 56 Teeth, 20° Pressure Angle, Acetal Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $41.30 | 4 wks |
25 - 99 | $33.87 | 4 wks |
100 - 249 | $28.66 | 4 wks |
250 - 499 | $25.85 | 6 wks |
500+ | Request for Quote |
$41.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 5 mm |
Hub Dia. | 14 mm |
Hub Style | Fairloc Hub |
Material | Acetal / No Insert |
Module (Pitch) | 0.8 |
No. Of Teeth | 56 |
Pitch Dia. | 44.8 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 7 (AGMA 10) |