S1VZ08M050T0508
Module 0.8, 50 Teeth, 20° Pressure Angle, Acetal Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $39.40 | 4 wks |
25 - 99 | $32.19 | 4 wks |
100 - 249 | $27.18 | 4 wks |
250 - 499 | $23.64 | 6 wks |
500+ | Request for Quote |
$39.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 5 mm |
Hub Dia. | 17 mm |
Hub Style | Fairloc Hub |
Material | Acetal / No Insert |
Module (Pitch) | 0.8 |
No. Of Teeth | 50 |
Pitch Dia. | 40 mm |
Pressure Angle (°) | 20° |
Quality Class | ISO 7 (AGMA 10) |