S1VS10M070F0610
Module 1, 70 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $76.52 | 3 wks |
10 - 49 | $68.31 | 3 wks |
50 - 99 | $58.93 | 4 wks |
100 - 249 | $55.78 | 4 wks |
250+ | Request for Quote |
$76.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 6 mm |
Hub Dia. (0 = Hubless) | 24 mm |
Hub Style | Fairloc Hub |
Module (Pitch) | 1 |
No. Of Teeth | 70 |
Pitch Dia. | 70 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |