S1VS08M020F0504
Module 0.8, 20 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.35 | 4 wks |
10 - 49 | $27.7 | 4 wks |
50 - 99 | $23.05 | 4 wks |
100 - 249 | $21.52 | 4 wks |
250+ | Request for Quote |
$32.35
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 4 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 14 mm |
Hub Style | Fairloc Hub |
Module (Pitch) | 0.8 |
No. Of Teeth | 20 |
Pitch Dia. | 16 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |