S1VS05M090F0510
Module 0.5, 90 Teeth, 20° Pressure Angle, 303 Stainless Steel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $47.30 | 3 wks |
10 - 24 | $42.72 | 3 wks |
25 - 49 | $40.17 | 3 wks |
50 - 99 | $38.45 | 4 wks |
100+ | Request for Quote |
$47.30
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 5 mm |
Hub Dia. (0 = Hubless) | 24 mm |
Hub Style | Fairloc Hub |
Module (Pitch) | 0.5 |
No. Of Teeth | 90 |
Pitch Dia. | 45 mm |
Pressure Angle (°) | 20 ° |
Quality Class | ISO 7 / AGMA 10 |