S1R86Z-P048S040

48 (Normal) D.P., 40 Teeth, 20° Pressure Angle, Stainless Steel Helical Gear
Qty Range Price/Unit Ships Within
1 - 9 $46.24 3 wks
10 - 24 $41.77 3 wks
25 - 49 $37.9 3 wks
50+ Request for Quote
$46.24

Availability: 17 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw / keyway .25/With Set Screw
Diametral Pitch 48 (Normal)
Face Width 0.187
Helix Angle 45° / Right
Hub Projection (0 = none) 0.25
No. Of Teeth 40
Outside Dia. 1.22
Pitch Dia. 1.1784
Pressure Angle (°) 20 °
Quality Class / Material AGMA Q10 / Stainless
Substitute Part S1086Z-HH-40-P

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team