S1R86Z-P048S030
48 (Normal) D.P., 30 Teeth, 20° Pressure Angle, Stainless Steel Helical Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $43.51 | 3 wks |
5 - 9 | $43.46 | 3 wks |
10 - 24 | $39.13 | 3 wks |
25 - 49 | $35.49 | 4 wks |
50+ | Request for Quote |
$43.51
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw / keyway | .25/With Set Screw |
---|---|
Diametral Pitch | 48 (Normal) |
Face Width | 0.187 |
Helix Angle | 45° / Right |
Hub Projection (0 = none) | 0.25 |
No. Of Teeth | 30 |
Outside Dia. | 0.925 |
Pitch Dia. | 0.8838 |
Pressure Angle (°) | 20 ° |
Quality Class / Material | AGMA Q10 / Stainless |
Substitute Part | S1086Z-HH-30-P |