S1R86Z-P048A100
48 (Normal) D.P., 100 Teeth, 20° Pressure Angle, Aluminum Alloy Helical Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $63.84 | 3 wks |
| 10 - 24 | $58.57 | 3 wks |
| 25 - 49 | $54.84 | 3 wks |
| 50+ | Request for Quote |
$63.84
Availability: 1 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Set Screw / keyway | .25/With Set Screw |
|---|---|
| Diametral Pitch | 48 (Normal) |
| Face Width | 0.187 |
| Helix Angle | 45° / Right |
| Hub Projection (0 = none) | 0.25 |
| No. Of Teeth | 100 |
| Outside Dia. | 2.987 |
| Pitch Dia. | 2.946 |
| Pressure Angle (°) | 20 ° |
| Quality Class / Material | AGMA Q10 / Aluminum |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities