S1M56A-F072S064
72 DP, 64 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $55.62 | 8 wks |
| 10 - 24 | $48.91 | 8 wks |
| 25 - 49 | $44.12 | 8 wks |
| 50 - 99 | $40.42 | 8 wks |
| 100+ | Request for Quote |
$55.62
Availability: 1 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.2498 Inch |
|---|---|
| Diametral Pitch | 72 |
| Face Width | 0.104 Inch |
| Hub Dia. | 0.53 Inch |
| Hub Style / Spring Type | Fairloc Hub / Torsion |
| Material | Stainless Steel Body & Hub |
| No. Of Teeth | 64 |
| Pitch Dia. | 0.8889 Inch |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA 10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities