S1M56A-F064A062
64 DP, 62 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $53.11 | 6 wks |
| 10 - 24 | $47.36 | 6 wks |
| 25 - 49 | $42.92 | 6 wks |
| 50 - 99 | $39.47 | 8 wks |
| 100+ | Request for Quote |
$53.11
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 0.2498 Inch |
|---|---|
| Diametral Pitch | 64 |
| Face Width | 0.104 Inch |
| Hub Dia. | 0.53 Inch |
| Hub Style / Spring Type | Fairloc Hub / Torsion |
| Material | Aluminum Body / Stainless Steel Hub |
| No. Of Teeth | 62 |
| Pitch Dia. | 0.9688 Inch |
| Pressure Angle (°) | 20 ° |
| Quality Class | AGMA 10 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities