S1M54A-F080S064
80 DP, 64 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $55.88 | 8 wks |
10 - 24 | $49.18 | 8 wks |
25 - 49 | $44.35 | 8 wks |
50 - 99 | $40.64 | 8 wks |
100+ | Request for Quote |
$55.88
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Diametral Pitch | 80 |
Face Width | 0.104 Inch |
Hub Dia. | 0.53 Inch |
Hub Style / Spring Type | Fairloc Hub / Torsion |
Material | Stainless Steel Body & Hub |
No. Of Teeth | 64 |
Pitch Dia. | 0.8 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |