S1M54A-F064A044
64 DP, 44 Teeth, 20° Pressure Angle, Anti-Backlash Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $46.56 | 6 wks |
10 - 24 | $41.51 | 6 wks |
25 - 49 | $37.59 | 6 wks |
50 - 99 | $34.57 | 6 wks |
100+ | Request for Quote |
$46.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1873 Inch |
---|---|
Diametral Pitch | 64 |
Face Width | 0.104 Inch |
Hub Dia. | 0.53 Inch |
Hub Style / Spring Type | Fairloc Hub / Torsion |
Material | Aluminum Body / Stainless Steel Hub |
No. Of Teeth | 44 |
Pitch Dia. | 0.6875 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA 10 |