S1L86Z-P048S090

48 (Normal) D.P., 90 Teeth, 20° Pressure Angle, Stainless Steel Helical Gear
Qty Range Price/Unit Ships Within
1 - 9 $76.62 3 wks
10 - 24 $71.33 3 wks
25 - 49 $65.04 3 wks
50+ Request for Quote
$76.62

Availability: 7 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw / keyway .25/With Set Screw
Diametral Pitch 48 (Normal)
Face Width 0.187
Helix Angle 45° / Left
Hub Projection (0 = none) 0.25
No. Of Teeth 90
Outside Dia. 2.693
Pitch Dia. 2.6516
Pressure Angle (°) 20 °
Quality Class / Material AGMA Q10 / Stainless
Substitute Part S1086ZNHJ-090-P

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team