S1L86Z-P048S035

48 (Normal) D.P., 35 Teeth, 20° Pressure Angle, Stainless Steel Helical Gear
Qty Range Price/Unit Ships Within
1 - 4 $44.88 3 wks
5 - 9 $44.84 3 wks
10 - 24 $40.44 3 wks
25 - 49 $36.68 4 wks
50+ Request for Quote
$44.88

Availability: 12 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw / keyway .25/With Set Screw
Diametral Pitch 48 (Normal)
Face Width 0.187
Helix Angle 45° / Left
Hub Projection (0 = none) 0.25
No. Of Teeth 35
Outside Dia. 1.072
Pitch Dia. 1.0311
Pressure Angle (°) 20 °
Quality Class / Material AGMA Q10 / Stainless
Substitute Part S1086Z-HJ-35-P

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team