S1L86Z-P048S025
48 (Normal) D.P., 25 Teeth, 20° Pressure Angle, Stainless Steel Helical Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $45.64 | 3 wks |
| 10 - 24 | $45.17 | 3 wks |
| 25 - 49 | $41.02 | 3 wks |
| 50 - 99 | $37.16 | 4 wks |
| 100+ | Request for Quote |
$45.64
Availability: 14 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Set Screw / keyway | .25/With Set Screw |
|---|---|
| Diametral Pitch | 48 (Normal) |
| Face Width | 0.187 |
| Helix Angle | 45° / Left |
| Hub Projection (0 = none) | 0.25 |
| No. Of Teeth | 25 |
| Outside Dia. | 0.778 |
| Pitch Dia. | 0.7365 |
| Pressure Angle (°) | 20 ° |
| Quality Class / Material | AGMA Q10 / Stainless |
| Substitute Part | S1086Z-HJ-25-P |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities