S1L86Z-P048A025
48 (Normal) D.P., 25 Teeth, 20° Pressure Angle, Aluminum Alloy Helical Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $32.49 | 3 wks |
5 - 9 | $31.86 | 3 wks |
10 - 24 | $28.86 | 3 wks |
25 - 49 | $26.85 | 4 wks |
50+ | Request for Quote |
$32.49
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw / keyway | .25/With Set Screw |
---|---|
Diametral Pitch | 48 (Normal) |
Face Width | 0.187 |
Helix Angle | 45° / Left |
Hub Projection (0 = none) | 0.25 |
No. Of Teeth | 25 |
Outside Dia. | 0.778 |
Pitch Dia. | 0.7365 |
Pressure Angle (°) | 20 ° |
Quality Class / Material | AGMA Q10 / Aluminum |
Substitute Part | S1086Z-HJ-25AP |