S1L86Z-P048A020

48 (Normal) D.P., 20 Teeth, 20° Pressure Angle, Aluminum Alloy Helical Gear
Qty Range Price/Unit Ships Within
1 - 4 $31.05 3 wks
5 - 9 $27.39 3 wks
10 - 24 $25.66 3 wks
25 - 49 $23.47 4 wks
50+ Request for Quote
$31.05

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw / keyway .25/With Set Screw
Diametral Pitch 48 (Normal)
Face Width 0.187
Helix Angle 45° / Left
Hub Projection (0 = none) 0.25
No. Of Teeth 20
Outside Dia. 0.631
Pitch Dia. 0.5892
Pressure Angle (°) 20 °
Quality Class / Material AGMA Q10 / Aluminum
Substitute Part S1086Z-HJ-20AP

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team