S1H87Z-064S20
64 D.P., 20 Teeth, 0.1875" Face width, 20° Pressure Angle, 303 Stainless Steel gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $66.45 | 4 wks |
10 - 24 | $37.88 | 4 wks |
25 - 49 | $35.98 | 4wks |
50 - 99 | $34.18 | 4 wks |
100+ | Request for Quote |
$66.45
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 64 |
---|---|
Face Width | 0.1875 |
No. Of Teeth | 20 |
Pitch Dia. | 0.3125 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |
Stem Diameter | 0.2497 |
Stem Length (Left) | 3 |
Stem Length (Right) | 0 |