S1H84Z-064S16

64 D.P., 16 Teeth, 0.1875" Face width, 20° Pressure Angle, 303 Stainless Steel gear
Qty Range Price/Unit Ships Within
1 - 9 $66.45 4 wks
10 - 24 $37.88 4 wks
25 - 49 $35.98 4 wks
50 - 99 $34.18 4 wks
100+ Request for Quote
$66.45

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 64
Face Width 0.1875
Material 303 Stainless Steel
No. Of Teeth 16
Pitch Dia. 0.25
Pressure Angle (°) 20 °
Quality Class AGMA Q10
Stem Diameter 0.1247
Stem Length (Left) 2.75
Stem Length (Right) 0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team