S1G87Z-080S14
80 D.P., 14 Teeth, 0.1875" Face width, 20° Pressure Angle, 303 Stainless Steel gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.79 | 6 wks |
10 - 24 | $36.09 | 6 wks |
25 - 49 | $32.69 | 8 wks |
50 - 99 | $30.18 | 8 wks |
100+ | Request for Quote |
$38.79
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 80 |
---|---|
Face Width | 0.1875 |
No. Of Teeth | 14 |
Pitch Dia. | 0.175 |
Pressure Angle (°) | 20 ° |
Quality Class | AGMA Q10 |
Stem Diameter | 0.2497 |
Stem Length (Left) | 2.75 |
Stem Length (Right) | 0 |
Substitute Part | S1607Z-Y3-10P |