S1F96Z-E048S030
AGMA 10 .2498 Bore 20° Pressure Angle
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.67 | 8 wks |
25 - 99 | $20.03 | 8 wks |
100 - 249 | $12.55 | 8 wks |
250 - 499 | $10.59 | 8 wks |
500+ | Request for Quote |
$20.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Stainless Steel |
---|---|
Number Of Teeth | 30 |
O.D. | 0.6667 in |
P.D. | 0.625 in |