S1F76Z-D064S040
AGMA 10 .2498 Bore 20° Pressure Angle
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.66 | 8 wks |
25 - 99 | $17.23 | 8 wks |
100 - 249 | $12.01 | 8 wks |
250+ | $6.72 | 8 wks |
$17.66
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Stainless Steel |
---|---|
Number Of Teeth | 40 |
O.D. | 0.6563 in |
P.D. | 0.625 in |