S1F76Z-D048S030

AGMA 10 .2498 Bore 20° Pressure Angle
Qty Range Price/Unit Ships Within
1 - 24 $20.51 4 wks
25 - 99 $19.94 4 wks
100 - 249 $12.53 4 wks
250 - 499 $10.59 4 wks
500+ Request for Quote
$20.51

Availability: 14 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Material Stainless Steel
Number Of Teeth 30
O.D. 0.6667 in
P.D. 0.625 in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team